How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 15.19 |
| BE: | 0.38 in | V: | 4.26 in |
| T: | 2.938 | AE2: | 0.97 |
| AB: | 6.76 | BD: | 5.88 |
| AK: | 4.5 | G: | 3.63 |
| P: | 4.62 in | D: | 4.88 |
| LQ: | 7.85 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 10.5 |
| AF: | 0.38 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.91 |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 47 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Series Code: | OE | Product Type: | Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

