How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| T: | 2.938 | P: | 4.62 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AA: | 15.19 | BF: | 0.53 |
| H: | 0.53 in | AB: | 6.76 |
| BD: | 9 | G: | 3.63 |
| LL: | 5.25 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | I: | 7.5 in |
| D: | 4.88 | LQ1: | 8.61 in |
Technical Specifications
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Model Code: | 52YF | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Assembly: | YF-1 | Bore Code: | 47 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

