How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | LQ1: | 8.61 in |
| D: | 4.88 | AJ: | 7.25 |
| H: | 0.53 in | G: | 3.63 |
| T: | 2.938 | AA: | 15.19 |
| I: | 7.5 in | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.97 |
| AF: | 0.38 | LL: | 5.25 in |
| P: | 4.62 in | V: | 4.26 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Ratio Range: | 10:1 | Bore Code: | 47 |
| Series Code: | OE | Output RPM: | 175 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 x 1/8 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

