How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LQ1: | 8.61 in |
| AK: | 8.5 | BF: | 0.53 |
| AF: | 0.38 | P: | 4.62 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BD: | 9 |
| V: | 4.26 in | AG: | 10.5 |
| AJ: | 7.25 | AE2: | 0.97 |
| BE1: | 0.5 in | D: | 4.88 |
| I: | 7.5 in | H: | 0.53 in |
| T: | 2.938 | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

