How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| P: | 4.62 in | BE1: | 0.5 in |
| D: | 4.88 | H: | 0.53 in |
| I: | 7.5 in | AA: | 15.19 |
| BD: | 9 | T: | 2.938 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AE2: | 0.97 | AK: | 8.5 |
| BF: | 0.53 | AB: | 6.76 |
| AF: | 0.38 | LL: | 5.25 in |
| G: | 3.63 | V: | 4.26 in |
Technical Specifications
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Input RPM: | 1,750 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

