How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | AA: | 15.19 |
| T: | 2.938 | AF: | 0.38 |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AB: | 6.76 |
| BF: | 0.53 | AG: | 10.5 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Model Code: | 52YF | Ratio Range: | 15:1 |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 14.3 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

