How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | H: | 0.53 in |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| LL: | 5.25 in | BD: | 9 |
| AJ: | 7.25 | AF: | 0.38 |
| AK: | 8.5 | V: | 4.26 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AB: | 6.76 |
| P: | 4.62 in | AA: | 15.19 |
| D: | 4.88 | BF: | 0.53 |
| G: | 3.63 | I: | 7.5 in |
Technical Specifications
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.3 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.938 in |
| Model Code: | 52YF | Input Keyway (C Face): | 1/4 x 1/8 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Bore Code: | 47 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

