How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2.938 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| AG: | 10.5 | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
| I: | 7.5 in | AB: | 6.76 |
| AA: | 15.19 | G: | 3.63 |
| H: | 0.53 in | V: | 4.26 in |
| P: | 4.62 in | AK: | 8.5 |
| LL: | 5.25 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.97 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Assembly: | YF-1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 20:1 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 87.5 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 11.3 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

