How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | BD: | 9 |
| T: | 2.938 | AA: | 15.19 |
| AK: | 8.5 | G: | 3.63 |
| P: | 4.62 in | AJ: | 7.25 |
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | BF: | 0.53 |
| H: | 0.53 in | LQ1: | 8.61 in |
| AB: | 6.76 | D: | 4.88 |
Technical Specifications
| Product Type: | Right Angle | Bore Code: | 47 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 87.5 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Assembly: | YF-1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 20:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

