How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.97 |
| P: | 4.62 in | V: | 4.26 in |
| BD: | 9 | AB: | 6.76 |
| AA: | 15.19 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| T: | 2.938 | AG: | 10.5 |
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.53 | I: | 7.5 in |
| AJ: | 7.25 | LL: | 5.25 in |
| LQ1: | 8.61 in | D: | 4.88 |
Technical Specifications
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 9.38 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Series Code: | OE | Output Diameter (in): | 2.938 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 25:1 | Input RPM: | 1,750 |
| Output RPM: | 70 | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

