How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AF: | 0.38 |
| AG: | 10.5 | G: | 3.63 |
| D: | 4.88 | AJ: | 7.25 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
| V: | 4.26 in | LL: | 5.25 in |
| I: | 7.5 in | H: | 0.53 in |
| AE2: | 0.97 | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 9.38 |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Bore Code: | 47 | Series Code: | OE |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 2.938 in |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

