How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BD: | 9 |
| I: | 7.5 in | AK: | 8.5 |
| T: | 2.938 | BF: | 0.53 |
| LQ1: | 8.61 in | G: | 3.63 |
| AF: | 0.38 | D: | 4.88 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BE1: | 0.5 in | P: | 4.62 in |
| AA: | 15.19 | AJ: | 7.25 |
| LL: | 5.25 in | AB: | 6.76 |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Model Code: | 52YF | Input HP @ 1750 RPM: | 8.04 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 47 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.938 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

