How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 7.5 in |
| BF: | 0.53 | T: | 2.938 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | G: | 3.63 |
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 4.26 in | D: | 4.88 |
| AF: | 0.38 | AA: | 15.19 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AK: | 8.5 | LL: | 5.25 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 8.04 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 1.125 | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 47 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

