How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | T: | 2.938 |
| V: | 4.26 in | LL: | 5.25 in |
| AF: | 0.38 | AK: | 8.5 |
| D: | 4.88 | AB: | 6.76 |
| LQ1: | 8.61 in | P: | 4.62 in |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | AA: | 15.19 |
| I: | 7.5 in | G: | 3.63 |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 28.2 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Model Code: | 52YF |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 341 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

