How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| I: | 7.5 in | P: | 4.62 in |
| LQ1: | 8.61 in | LL: | 5.25 in |
| AG: | 10.5 | BD: | 9 |
| V: | 4.26 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| T: | 2.938 | AA: | 15.19 |
| G: | 3.63 | AK: | 8.5 |
| AB: | 6.76 | AE2: | 0.97 |
| H: | 0.53 in | AF: | 0.38 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Output Diameter (in): | 2.938 in | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output RPM: | 341 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 x 1/8 |
| Bore Code: | 47 | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

