How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| G: | 3.63 | H: | 0.53 in |
| BF: | 0.53 | V: | 4.26 in |
| LL: | 5.25 in | AJ: | 7.25 |
| D: | 4.88 | BD: | 9 |
| AA: | 15.19 | AK: | 8.5 |
| LQ1: | 8.61 in | AE2: | 0.97 |
| T: | 2.938 | AF: | 0.38 |
| AB: | 6.76 | AG: | 10.5 |
| I: | 7.5 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Model Code: | 52YF | Ratio: | 50:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Output RPM: | 35 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.14 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Motor Frame Size: | 180TC | Bore Code: | 47 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

