How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| T: | 2.938 | AE2: | 0.97 |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AJ: | 7.25 |
| H: | 0.53 in | LQ1: | 8.61 in |
| P: | 4.62 in | AK: | 8.5 |
| BD: | 9 | D: | 4.88 |
| LL: | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | BF: | 0.53 |
| BE1: | 0.5 in | AG: | 10.5 |
Technical Specifications
| Bore Code: | 47 | Product Type: | Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.938 in |
| Input HP @ 1750 RPM: | 5.14 | Reducer: | Worm - Right Angle |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | 52YF |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

