How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 3.63 |
| H: | 0.53 in | LL: | 5.25 in |
| AE2: | 0.97 | LQ1: | 8.61 in |
| AA: | 15.19 | BD: | 9 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | AG: | 10.5 |
| D: | 4.88 | AK: | 8.5 |
| I: | 7.5 in | AF: | 0.38 |
| AJ: | 7.25 | T: | 2.938 |
Technical Specifications
| Ratio: | 50:1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Assembly: | YF-1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 52YF | Bore Code: | 47 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

