How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AB: | 6.76 |
| AF: | 0.38 | BD: | 9 |
| P: | 4.62 in | AK: | 8.5 |
| I: | 7.5 in | G: | 3.63 |
| AG: | 10.5 | H: | 0.53 in |
| BF: | 0.53 | AA: | 15.19 |
| LL: | 5.25 in | V: | 4.26 in |
| BE1: | 0.5 in | T: | 2.938 |
| AJ: | 7.25 | LQ1: | 8.61 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.27 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Series Code: | OE | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| Gear Type: | Worm | Model Code: | 52YF |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

