How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | D: | 4.88 |
| AA: | 15.19 | BD: | 9 |
| AE2: | 0.97 | T: | 2.938 |
| AK: | 8.5 | I: | 7.5 in |
| AG: | 10.5 | AJ: | 7.25 |
| V: | 4.26 in | LQ1: | 8.61 in |
| H: | 0.53 in | P: | 4.62 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AF: | 0.38 | G: | 3.63 |
Technical Specifications
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 24 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Bore Code: | 47 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Model Code: | 52YF | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

