How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | BF: | 0.53 |
| P: | 4.62 in | AJ: | 7.25 |
| T: | 2.938 | AE2: | 0.97 |
| D: | 4.88 | AF: | 0.38 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AB: | 6.76 | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| LQ1: | 8.61 in | G: | 3.63 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series Code: | OE | Ratio: | 7.5:1 |
| Assembly: | YF-1 | Model Code: | 52YF |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

