How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | H: | 0.53 in |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| I: | 7.5 in | AG: | 10.5 |
| P: | 4.62 in | V: | 4.26 in |
| AE2: | 0.97 | D: | 4.88 |
| AF: | 0.38 | LL: | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
| BD: | 9 | T: | 2.938 |
| G: | 3.63 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.91 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Model Code: | 52YF | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 47 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

