How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | D: | 4.88 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| LL: | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.38 | T: | 2.938 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| BF: | 0.53 | V: | 4.26 in |
| BD: | 9 | P: | 4.62 in |
| AE2: | 0.97 | I: | 7.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 2.07 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

