How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| AA: | 15.19 | D: | 4.88 |
| BD: | 9 | BE1: | 0.5 in |
| AG: | 10.5 | AK: | 8.5 |
| T: | 2.938 | G: | 3.63 |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| AB: | 6.76 | AE2: | 0.97 |
| I: | 7.5 in | P: | 4.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 2.07 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Output Key: | 3/4 X 4.00 | Model Code: | 52YF |
| Ratio: | 100:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

