How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 4.62 in |
| AG: | 10.5 | AF: | 0.38 |
| BF: | 0.53 | V: | 4.26 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| LL: | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| D: | 4.88 | T: | 2.938 |
| G: | 3.63 | AA: | 15.19 |
| AE2: | 0.97 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.3 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Series Code: | OE | Model Code: | 52YF |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 15:1 | Assembly: | YF-1 |
| Output RPM: | 117 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

