How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AF: | 0.38 |
| Center Distance (in): | 5.25 in | LQ1: | 8.61 in |
| I: | 7.5 in | G: | 3.63 |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | AA: | 15.19 |
| AJ: | 7.25 | H: | 0.53 in |
| AK: | 8.5 | AG: | 10.5 |
| T: | 2.938 | BD: | 9 |
| AB: | 6.76 | AE2: | 0.97 |
| D: | 4.88 | LL: | 5.25 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Model Code: | 52YF |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 14.3 |
| Assembly: | YF-1 | Series Code: | OE |
| Input Bore (C Face): | 1.375 | Ratio Range: | 15:1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

