How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 8.61 in |
| D: | 4.88 | BD: | 9 |
| T: | 2.938 | Center Distance (in): | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| BE1: | 0.5 in | LL: | 5.25 in |
| AB: | 6.76 | I: | 7.5 in |
| BF: | 0.53 | P: | 4.62 in |
| AG: | 10.5 | AJ: | 7.25 |
| AA: | 15.19 | AK: | 8.5 |
| V: | 4.26 in | AF: | 0.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.3 | Model Code: | 52YF |
| Bore Code: | 47 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Ratio: | 15:1 | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

