How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | BF: | 0.53 |
| P: | 4.62 in | G: | 3.63 |
| AG: | 10.5 | AB: | 6.76 |
| AF: | 0.38 | V: | 4.26 in |
| AJ: | 7.25 | H: | 0.53 in |
| LQ1: | 8.61 in | I: | 7.5 in |
| AK: | 8.5 | D: | 4.88 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | BD: | 9 |
| BE1: | 0.5 in | T: | 2.938 |
Technical Specifications
| Series Code: | OE | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 11.3 | Motor Frame Size: | 210TC |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-1 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Model Code: | 52YF | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

