How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.88 | AB: | 6.76 |
| AG: | 10.5 | AE2: | 0.97 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AJ: | 7.25 |
| LQ1: | 8.61 in | T: | 2.938 |
| AF: | 0.38 | I: | 7.5 in |
| V: | 4.26 in | H: | 0.53 in |
| BD: | 9 | LL: | 5.25 in |
| AA: | 15.19 | G: | 3.63 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Model Code: | 52YF |
| Motor Frame Size: | 210TC | Bore Code: | 47 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 11.3 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output Key: | 3/4 X 4.00 |
| Output Diameter (in): | 2.938 in | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

