How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 5.25 in |
| I: | 7.5 in | AJ: | 7.25 |
| T: | 2.938 | G: | 3.63 |
| D: | 4.88 | AA: | 15.19 |
| BD: | 9 | V: | 4.26 in |
| LQ1: | 8.61 in | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| BF: | 0.53 | AE2: | 0.97 |
| H: | 0.53 in | AK: | 8.5 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Bore Code: | 47 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Model Code: | 52YF | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

