How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.938 |
| BD: | 9 | LL: | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | I: | 7.5 in |
| AF: | 0.38 | BF: | 0.53 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AG: | 10.5 | BE1: | 0.5 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
| AA: | 15.19 | V: | 4.26 in |
Technical Specifications
| Output Shaft Direction: | 1 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 9.38 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 2.938 in | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output RPM: | 70 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

