How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.97 |
| AA: | 15.19 | AG: | 10.5 |
| AB: | 6.76 | D: | 4.88 |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| G: | 3.63 | T: | 2.938 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | BE1: | 0.5 in |
| H: | 0.53 in | AF: | 0.38 |
| LL: | 5.25 in | P: | 4.62 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.38 | Input RPM: | 1,750 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 25:1 |
| Model Code: | 52YF | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

