How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 2.938 |
| AE2: | 0.97 | AG: | 10.5 |
| AJ: | 7.25 | AB: | 6.76 |
| V: | 4.26 in | AF: | 0.38 |
| BD: | 9 | BE1: | 0.5 in |
| D: | 4.88 | P: | 4.62 in |
| AA: | 15.19 | G: | 3.63 |
| LQ1: | 8.61 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input HP @ 1750 RPM: | 9.38 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.938 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio: | 25:1 | Bore Code: | 47 |
| Model Code: | 52YF | Motor Frame Size: | 210TC |
| Output RPM: | 70 | Center Distance (in): | 5.25 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

