How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AA: | 15.19 |
| V: | 4.26 in | LL: | 5.25 in |
| D: | 4.88 | AK: | 8.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | G: | 3.63 |
| P: | 4.62 in | AF: | 0.38 |
| H: | 0.53 in | LQ1: | 8.61 in |
| BF: | 0.53 | I: | 7.5 in |
| BE1: | 0.5 in | T: | 2.938 |
| AB: | 6.76 | BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Ratio: | 30:1 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.938 in |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Model Code: | 52YF | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YF-1 |
| Bore Code: | 47 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 8.04 |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

