How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | V: | 4.26 in |
| P: | 4.62 in | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | I: | 7.5 in |
| G: | 3.63 | AB: | 6.76 |
| AE2: | 0.97 | BF: | 0.53 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AF: | 0.38 | BE1: | 0.5 in |
| D: | 4.88 | AA: | 15.19 |
| AG: | 10.5 | T: | 2.938 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 5/16 x 5/32 |
| Model Code: | 52YF | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2.938 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Assembly: | YF-1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Bore Code: | 47 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

