How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| BD: | 9 | H: | 0.53 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | BE1: | 0.5 in |
| V: | 4.26 in | D: | 4.88 |
| P: | 4.62 in | AA: | 15.19 |
| I: | 7.5 in | BF: | 0.53 |
| LL: | 5.25 in | T: | 2.938 |
| AE2: | 0.97 | AJ: | 7.25 |
| LQ1: | 8.61 in | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 47 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.29 |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 52YF |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

