Grove Gear 52YF-1-2.938-210TC-5-L4
Part #:52YF-1-2.938-210TC-5-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BE1: | 0.5 in |
| H: | 0.53 in | P: | 4.62 in |
| AF: | 0.38 | D: | 4.88 |
| AA: | 15.19 | LL: | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| Center Distance (in): | 5.25 in | T: | 2.938 |
| AE2: | 0.97 | AK: | 8.5 |
| G: | 3.63 | AG: | 10.5 |
| BF: | 0.53 | LQ1: | 8.61 in |
| V: | 4.26 in | AB: | 6.76 |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 28.2 | Output Key: | 3/4 X 4.00 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Model Code: | 52YF | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.938 in |
| Output Shaft Direction: | 1 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Bore Code: | 47 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Output RPM: | 341 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

