Grove Gear 52YF-1-2.938-210TC-5-L9
Part #:52YF-1-2.938-210TC-5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | BE1: | 0.5 in |
| V: | 4.26 in | AA: | 15.19 |
| LL: | 5.25 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| I: | 7.5 in | AE2: | 0.97 |
| AB: | 6.76 | BF: | 0.53 |
| BD: | 9 | D: | 4.88 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 2.938 | AF: | 0.38 |
| H: | 0.53 in | P: | 4.62 in |
Technical Specifications
| Model Code: | 52YF | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Output RPM: | 341 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.938 in | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

