How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 8.5 |
| D: | 4.88 | AE2: | 0.97 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| LQ1: | 8.61 in | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| P: | 4.62 in | BD: | 9 |
| T: | 2.938 | G: | 3.63 |
| I: | 7.5 in | BF: | 0.53 |
| LL: | 5.25 in | AG: | 10.5 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | Model Code: | 52YF |
| Output RPM: | 35 | Bore Code: | 47 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Series Code: | OE |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

