How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | AJ: | 7.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.97 |
| P: | 4.62 in | AF: | 0.38 |
| V: | 4.26 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.938 | D: | 4.88 |
| AB: | 6.76 | G: | 3.63 |
| AA: | 15.19 | BD: | 9 |
Technical Specifications
| Model Code: | 52YF | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 50:1 | Output Diameter (in): | 2.938 in |
| Output RPM: | 35 | Motor Frame Size: | 210TC |
| Series Code: | OE | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft: | Hollow Bore |
| Output Key: | 3/4 X 4.00 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

