How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 7.5 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BE1: | 0.5 in |
| AK: | 8.5 | V: | 4.26 in |
| BD: | 9 | T: | 2.938 |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | LQ1: | 8.61 in |
| P: | 4.62 in | AE2: | 0.97 |
| AF: | 0.38 | LL: | 5.25 in |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 5.14 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 50:1 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.938 in |
| Model Code: | 52YF | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

