How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 10.5 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| T: | 2.938 | G: | 3.63 |
| V: | 4.26 in | I: | 7.5 in |
| D: | 4.88 | AE2: | 0.97 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AB: | 6.76 | AK: | 8.5 |
| AA: | 15.19 | LL: | 5.25 in |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Model Code: | 52YF |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Bore Code: | 47 | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

