How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | AA: | 15.19 |
| H: | 0.53 in | I: | 7.5 in |
| AJ: | 7.25 | LQ1: | 8.61 in |
| G: | 3.63 | AB: | 6.76 |
| LL: | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | D: | 4.88 |
| AE2: | 0.97 | BD: | 9 |
| V: | 4.26 in | BF: | 0.53 |
| BE1: | 0.5 in | AF: | 0.38 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Diameter (in): | 2.938 in | Ratio Range: | 60:1 |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 47 |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

