How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | LL: | 5.25 in |
| T: | 2.938 | AJ: | 7.25 |
| AK: | 8.5 | D: | 4.88 |
| LQ1: | 8.61 in | BF: | 0.53 |
| BD: | 9 | P: | 4.62 in |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Model Code: | 52YF | Series Code: | OE |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Assembly: | YF-1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 24 | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

