How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.938 | BF: | 0.53 |
| G: | 3.63 | LQ1: | 8.61 in |
| AE2: | 0.97 | H: | 0.53 in |
| D: | 4.88 | V: | 4.26 in |
| I: | 7.5 in | AF: | 0.38 |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | P: | 4.62 in |
| BD: | 9 | LL: | 5.25 in |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Bore Code: | 47 |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 24 |
| Series Code: | OE | Output Key: | 3/4 X 4.00 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 2.938 in | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

