How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| P: | 4.62 in | AA: | 15.19 |
| AB: | 6.76 | LL: | 5.25 in |
| I: | 7.5 in | BD: | 9 |
| AE2: | 0.97 | T: | 2.938 |
| BE1: | 0.5 in | AG: | 10.5 |
| AK: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | V: | 4.26 in |
| LQ1: | 8.61 in | AF: | 0.38 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Model Code: | 52YF | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Gear Type: | Worm |
| Bore Code: | 47 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

