How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 4.26 in |
| P: | 4.62 in | T: | 2.938 |
| I: | 7.5 in | G: | 3.63 |
| AE2: | 0.97 | AB: | 6.76 |
| AF: | 0.38 | H: | 0.53 in |
| LQ1: | 8.61 in | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Model Code: | 52YF |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Input Style: | C-Face Quill |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Bore Code: | 47 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.938 in | Service Factor: | 1 |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.91 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

