How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 9 |
| AB: | 6.76 | T: | 2.938 |
| AK: | 8.5 | H: | 0.53 in |
| V: | 4.26 in | AA: | 15.19 |
| BF: | 0.53 | P: | 4.62 in |
| BE1: | 0.5 in | G: | 3.63 |
| AG: | 10.5 | LQ1: | 9.17 in |
| I: | 7.5 in | AJ: | 7.25 |
| LL: | 5.25 in | AF: | 0.38 |
| D: | 4.88 | AE2: | 0.97 |
Technical Specifications
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.07 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.938 in |
| Output Key: | 3/4 X 4.00 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 3/8 x 3/16 | Output Shaft Direction: | 1 |
| Series Code: | OE | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YF | Ratio: | 100:1 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

