Grove Gear 52YF-1-2.938-250TC-15-L1
Part #:52YF-1-2.938-250TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| D: | 4.88 | AB: | 6.76 |
| LL: | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | G: | 3.63 |
| AG: | 10.5 | P: | 4.62 in |
| LQ1: | 9.17 in | AF: | 0.38 |
| T: | 2.938 | AK: | 8.5 |
| H: | 0.53 in | AA: | 15.19 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BF: | 0.53 | AE2: | 0.97 |
Technical Specifications
| Bore Code: | 47 | Motor Frame Size: | 250TC |
| Ratio Range: | 15:1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.938 in |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Output RPM: | 117 | Series Code: | OE |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YF |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

