Grove Gear 52YF-1-2.938-250TC-15-L3
Part #:52YF-1-2.938-250TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AB: | 6.76 |
| P: | 4.62 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AA: | 15.19 | G: | 3.63 |
| BF: | 0.53 | D: | 4.88 |
| T: | 2.938 | AF: | 0.38 |
| AG: | 10.5 | AE2: | 0.97 |
| AJ: | 7.25 | LQ1: | 9.17 in |
| BD: | 9 | H: | 0.53 in |
| V: | 4.26 in | LL: | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/8 x 3/16 | Bore Code: | 47 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Service Factor: | 1 | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 1.625 | Model Code: | 52YF |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Center Distance (in): | 5.25 |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

